
GEAR PUMP-LH, DUAL DISPL
83006915
Model code: DE2L-38SH-BC-704-23-G19B-30Z-000-GR-AN-NNN
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Rugid cast iron two stage
83006915
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Product | DE2L | D-series right-hand dual |
| Front displacement and input drive | 38SH | 38.0cc / splined shaft: SAE 13 tooth spline x 1.62 inch extension |
| Mounting flange | BC | SAE B 2 bolt, for integral LS/PFD cover |
| Porting prior to rear cover | 704 | Bearing plate, 1 1/4 inch beaded tube inlet, 7/8-14 ORB outlet |
| Rear displacement | 23 | 22.5cc [1.37 CIR] |
| Rear cover and porting | G19B | Cover, PFD, no inlet, 3/4 inch ORB CF outlet, 7/8 inch ORB EF outlet (no relief) |
| Control setting | 30Z | 8 GPM [30.3 l/m] PFD no relief valve, for use with special no-relief PFD cover modules (DGxxx, DVxxx) |
| Relief valve pressure | 000 | No relief valve |
| Screws | GR | GR: Screws |
| Nameplate | AN | Standard nameplate |
| Special features | NNN | Standard black paint |
| Size/Dimensions | 0.001 |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |