
PUMP-VAR DISPL, CW S45PVOC_J DCA
83007422
Model code: JR-R-051B-LS-21-10-NN-N-3-S1RV-A2N-FFF-NNN-NNN
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Series 45 open-circuit axial piston pumps
Product specifications
Characteristic  | Value  | Description  | 
|---|---|---|
| Choke orifice | N | None | 
| Control type | LS | Pressure compensated / load sensing [PC pressure range: 100-280 bar, LS pressure range: 10-40 bar] | 
| Displacement and load life | 051B | 51cc/rev - 310 bar maximum continuous rated pressure | 
| Displacement limiter | FFF | Adjustable displacement limiter set to max flow | 
| Frame | JR | J frame axial piston open circuit pump | 
| Gain orifice | 3 | Standard orifice | 
| Load sensing setting | 10 | 10 bar [145 psi] | 
| Pressure compensator setting | 21 | 210 bar [3045 psi] | 
| Rotation | R | Clockwise rotation | 
| Shaft seal, front flange, and housing ports | A2N | Single Viton shaft seal, SAE-C 4-bolt flange, SAE O-ring ports | 
| Shaft, auxiliary flange, and endcap | S1RV | 14 tooth 12/24 pitch shaft, running cover, radial, 4-bolt split flange porting | 
| Special features | NNN | Black paint, Danfoss tag | 
| Special hardware | NNN | Special hardware - none | 
| Torque limiter setting | NN | Not applicable | 
General specifications
Characteristic  | Value  | 
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |