
GEAR PUMP-RH, SINGLE DISPL
83008302
Model code: DE1R-23AH-AA-C104-NNN-000-KL-BN-NNN
This product has been discontinued and is no longer available. At this time, there is no direct replacement product.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Rugid cast iron single stage
83008302
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Product | DE1R | D-series left-hand single |
| Front displacement and input drive | 23AH | 22.5cc / splined shaft: SAE 13 tooth spline x 1.62 inch extension, for Bxxx auxiliary covers |
| Mounting flange | AA | SAE A 2 bolt |
| Rear cover and porting | C104 | Cover, adapter, 1 5/16-12 ORB inlet, 1 1/16-12 ORB outlet (adapts to group 2 pump) |
| Control setting | NNN | No controls |
| RELIEF VALVE PRESSURE | 000 | No relief valve |
| Screws | KL | KL: Screws |
| Nameplate | BN | Standard label |
| Special features | NNN | Standard black paint |
| Size/Dimensions | 0.001 |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |