
PUMP-VAR DISPL, CCW 90PV075
83008607
Model code: 90-L-075-KA-1-NN-80-R-3-S1-D-03-GBA-29-29-24
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Series 90 piston pumps EMEA, Series 90 piston pumps US
Product specifications
Characteristic  | Value  | Description  | 
|---|---|---|
| F: DISPLACEMENT LIMITATION | 3 | No Limiters | 
| G: END CAP PORTS | 80 | twin ports | 
| H: CHARGE PUMP | D | 17 cc/rev | 
| J: AUXILIARY MOUNTING PAD | NN | no auxiliary mounting pad | 
| K: CHARGE PRESSURE SETTING | 24 | 24 bar | 
| K: CHARGE PRS RELIEF | 24 | 24 bar | 
| L: SHAFT OPTIONS | S1 | splined shaft , 14 teeth, pitch = 12 / 24 | 
| M: CONTROL | KA | ms-connector, standard porting, dual coil ( 14 - 85 mA) | 
| N: FILTRATION | R | Remote filtration | 
| P: HIGH PRESSURE REGULATION | 1 | Port A & B: fast response PL, up to 450 bar settings | 
| Series 90 Displacement | 075 | 75 Cubic Centimeters per Revolution | 
| Series 90 Product Line | 90 | Series 90 | 
| Series 90 Rotation | L | Counter-clockwise (Left hand) Rotation | 
| T: CONTROL ORIFICES | 03 | MDC (P) 0,81 (TA) none* (TB) none* (A) none (B) none | 
| W: SPECIAL HARDWARE FEATURES | GBA | CP15 +0.5 VALVE PLATE | 
| Y: HIGH PRESSURE SETTING A | 29 | Port A = 290 Bar / 4200 PSI | 
| Y: HIGH PRS SETTING PORT A | 29 | Port A = 290 Bar / 4200 PSI | 
| Z: HIGH PRESSURE SETTING B | 29 | Port B = 290 Bar / 4200 PSI | 
| Z: HIGH PRS SETTING PORT B | 29 | Port B = 290 Bar / 4200 PSI | 
General specifications
Characteristic  | Value  | 
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |