
GEAR PUMP-LH, SINGLE DISPL
83008642
Model code: DE1L-29WG-BB-N720-NNN-000-AK-BB-NNN
This product has been discontinued and is no longer available. At this time, there is no direct replacement product.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Rugid cast iron single stage
83008642
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Product | DE1L | D-series right-hand single |
| Front displacement and input drive | 29WG | 29.0cc / helical gear: TG shaft with special helical gear attached |
| Mounting flange | BB | SAE B 2 bolt |
| Rear cover and porting | N720 | Cover, 1 1/4 inch beaded tube rear inlet, 7/8-14 ORB rear outlet |
| Control setting | NNN | No controls |
| RELIEF VALVE PRESSURE | 000 | No relief valve |
| Screws | AK | AK: Screws |
| Nameplate | BB | John Deere part number on label |
| Special features | NNN | Standard black paint |
| Size/Dimensions | 0.001 |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |