
GEAR PUMP-RH, SINGLE DISPL
83009199
Model code: DE1R-07TG-AA-H35N-H4N-172-AJ-AN-NNN
This product has been discontinued and is no longer available. At this time, there is no direct replacement product.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Rugid cast iron single stage
83009199
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Product | DE1R | D-series left-hand single |
| Front displacement and input drive | 07TG | 7.0cc / tapered shaft: 1:8 taper, 7/8 inch diameter x 1.95 inch extension, 5/8-18 x .64 inch thread with #505 key |
| Mounting flange | AA | SAE A 2 bolt |
| Rear cover and porting | H35N | Cover, dump, 1 5/16 inch ORB inlet, 3/4 inch ORB outlet, 7/8 inch ORB dump/relief outlet |
| Control setting | H4N | 12V dump valve with cartridge (69-276 bar) relief valve, Metripack connector |
| RELIEF VALVE PRESSURE | 172 | 172 bar [2500 psi] |
| Screws | AJ | AJ: Screws |
| Nameplate | AN | Standard nameplate |
| Special features | NNN | Standard black paint |
| Size/Dimensions | 0.001 |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |