MOTOR-VAR-DISPL 51MV110-1
83009306
Model code: 51V110-1--R-F1-N-N1-NN-N-N-U1-NNN-050-AA-E4-00-00
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Product specifications
Characteristic | Value | Description |
---|---|---|
F: MAX. DISPLACEMENT SETTING | N | N:100% maximum |
G: ENDCAP PORTS | R | R:side,SAE |
J: THRESHOLD / RANGE | N | N:no adjustment |
K: LOOP FLUSHING VALVE | E4 | E4:4l/min,16bar |
L: INPUT SHAFT | F1 | F1:13T8/16pitch |
M: CONTROLS | N1 | N1:hyd 2pos |
N: SERVO PRESSURE | NN | NN:for M:N1, direct control |
P: HIGH PRESSURE SETTING | AA | AA:6.2bar |
S: CONTROL RAMP | N | N: for all controls |
SERIES 51 MOTOR TYPE | 51V110-1- | 51V110-1- |
T: CONTROL ORIFICES | U1 | U1 |
V: THRESHOLD SETTING | 00 | 00:no adjustment |
W: SPECIAL HARDWARE FEATURES | NNN | NNN |
Y: MIN. DISPLACEMENT SETTING | 050 | 050ccm |
Z: PCOR SETTING | 00 | 00:no PCOR |
General specifications
Characteristic | Value |
---|---|
Proposition 65 | Cancer and Reproductive Harm |