
GEAR PUMP-LH, SINGLE DISPL
83009399
Model code: DE1L-17SC-AC-V23A-15Z-000-JK-AN-NNN
This product has been discontinued and is no longer available. At this time, there is no direct replacement product.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Rugid cast iron single stage
83009399
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Product | DE1L | D-series right-hand single |
| Front displacement and input drive | 17SC | 17.0cc / splined shaft: SAE 11 tooth spline x 1.50 inch extension |
| Mounting flange | AC | SAE A 2 bolt, for integral LS/PFD cover |
| Rear cover and porting | V23A | Cover, steering, 1 5/16-12 ORB inlet, 3/4-16 ORB outlet (no relief) |
| Control setting | 15Z | 4 GPM [15.1 l/m] PFD no relief valve, for use with special no-relief PFD cover modules (DGxxx, DVxxx) |
| RELIEF VALVE PRESSURE | 000 | No relief valve |
| Screws | JK | JK: Screws |
| Nameplate | AN | Standard nameplate |
| Special features | NNN | Standard black paint |
| Size/Dimensions | 0.001 |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |