
MOTOR-VAR-DISPL 51MV160
83009509
Model code: 51V160-R-F1-N-T2-C0-L-N-G0-NNN-048-AA-F0-00-A7
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Product specifications
Characteristic | Value | Description |
---|---|---|
F: MAX. DISPLACEMENT SETTING | N | N:100% maximum |
G: ENDCAP PORTS | R | R:side,SAE |
J: THRESHOLD / RANGE | L | L:110-370bar |
K: LOOP FLUSHING VALVE | F0 | F0:11.5 l/min,16bar |
L: INPUT SHAFT | F1 | F1:13T8/16pitch |
M: CONTROLS | T2 | T2:el 2pos,24V DIN,energ max |
N: SERVO PRESSURE | C0 | C0:int A+B,PCOR A+B,BPD |
P: LOOP FLUSHING SHUTTLE SPO. | AA | AA:6.2bar |
S: CONTROL RAMP | N | N:w/o spring |
SERIES 51 MOTOR TYPE | 51V160 | |
T: CONTROL ORIFICES | G0 | |
V: THRESHOLD SETTING | 00 | 00:none (base assembly) |
W: SPECIAL HARDWARE FEATURES | NNN | NNN:standard,no spec hardware |
Y: MIN. DISPLACEMENT SETTING | 048 | 048:48ccm |
Z: PCOR SETTING | A7 | A7:170bar |
General specifications
Characteristic | Value |
---|---|
Proposition 65 | Cancer and Reproductive Harm |