MOTOR-VAR-DISPL 51MV080-1
83009695
Model code: 51V080-1--A-S1-N-F1-B1-N-N-U1-NNN-016-AA-E4-00-00
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Product specifications
Characteristic | Value | Description |
---|---|---|
F: MAX. DISPLACEMENT SETTING | N | N:100% maximum |
G: ENDCAP PORTS | A | A:axial,SAE |
J: THRESHOLD / RANGE | N | N:no adjustment |
K: LOOP FLUSHING VALVE | E4 | E4:4l/min,16bar |
L: INPUT SHAFT | S1 | S1:14T12/24pitch |
M: CONTROLS | F1 | F1:el 2pos,12V DIN,energ max |
N: SERVO PRESSURE | B1 | B1:int low, w/o PCOR |
P: HIGH PRESSURE SETTING | AA | AA:6.2bar |
S: CONTROL RAMP | N | N: for all controls |
SERIES 51 MOTOR TYPE | 51V080-1- | 51V080-1- |
T: CONTROL ORIFICES | U1 | |
V: THRESHOLD SETTING | 00 | 00:no adjustment |
W: SPECIAL HARDWARE FEATURES | NNN | NNN:standard,no spec hardware |
Y: MIN. DISPLACEMENT SETTING | 016 | 016ccm |
Z: PCOR SETTING | 00 | 00:no PCOR |
General specifications
Characteristic | Value |
---|---|
Proposition 65 | Cancer and Reproductive Harm |