
GEAR PUMP-LH, DUAL DISPL
83009875
Model code: DE2L-23SH-BB-721-17-N934-NNN-000-AX-DP-NNN
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Rugid cast iron two stage
83009875
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Product | DE2L | D-series right-hand dual |
| Front displacement and input drive | 23SH | 22.5cc / splined shaft: SAE 13 tooth spline x 1.62 inch extension |
| Mounting flange | BB | SAE B 2 bolt |
| Porting prior to rear cover | 721 | Bearing plate, 1 1/4 inch beaded tube inlet, 3/4 inch code 61 outlet, note: reduced extension and thread support hole |
| Rear displacement | 17 | 17cc [1.04 CIR] |
| Rear cover and porting | N934 | Cover, 1 5/16-12 ORB inlet, 1 1/16-12 ORB outlet (1 inch spot face, threaded support hole in lug) |
| Control setting | NNN | No controls |
| Relief valve pressure | 000 | No relief valve |
| Screws | AX | AX: Screws |
| Nameplate | DP | Bobcat part number on Bobcat nameplate |
| Special features | NNN | Standard black paint |
| Size/Dimensions | 0.001 |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |