
GEAR PUMP-LH, TRIPLE DISPL
83009879
Model code: DE3L-29SH-BB-721-17-934-10-H25N-H4N-269-BL-DP-NNN
This product has been discontinued and is no longer available. At this time, there is no direct replacement product.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Rugid cast iron three stage
83009879
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Product | DE3L | D-series right-hand triple |
| Front displacement and input drive | 29SH | 29.0cc / splined shaft: SAE 13 tooth spline x 1.62 inch extension |
| Mounting flange | BB | SAE B 2 bolt |
| Porting after first section | 721 | Bearing plate, 1 1/4 inch beaded tube inlet, 3/4 inch code 61 outlet, note: reduced extension and thread support hole |
| Second section displacement | 17 | 17 cc [1.04 CIR] |
| Porting prior to rear cover | 934 | Bearing plate, 1 5/16-12 ORB inlet, 1 1/16-12 ORB outlet, note: thread support hole |
| Rear displacement | 10 | 9.5cc [0.58 CIR] |
| Rear cover and porting | H25N | Cover, dump, no inlet, 3/4 inch ORB outlet, 7/8 inch ORB dump/relief outlet |
| Control setting | H4N | 12V dump valve with cartridge (69-276 bar) relief valve, Metripack connector |
| RELIEF VALVE PRESSURE | 269 | 269 bar [3900 psi] |
| Screws | BL | BL: Screws |
| Nameplate | DP | Bobcat part number on Bobcat nameplate |
| Special features | NNN | Standard black paint |
| Size/Dimensions | 0.001 |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |