
GEAR PUMP-LH, QUAD DISPL
83009881
Model code: DE4L-29SH-BB-721-17-H30-17-708-17-N931-NNN-000-BW-DP-NNN
This product has been discontinued and is no longer available. At this time, there is no direct replacement product.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Rugid cast iron four stage
83009881
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Product | DE4L | D-series left-hand quadruple |
| Front displacement and input drive | 29SH | 29.0cc / splined shaft: SAE 13 tooth spline x 1.62 inch extension |
| Mounting flange | BB | SAE B 2 bolt |
| Porting after first section | 721 | Bearing plate, 1 1/4 inch beaded tube inlet, 3/4 inch code 61 outlet, note: reduced extension and thread support hole |
| Second section displacement | 17 | 17 cc [1.04 CIR] |
| Porting after second section | H30 | (N)DUMP,1 5/16,3/4",7/8"ORB+R2 |
| Third section displacement | 17 | 17: 17cc [1.04 CIR] |
| Porting prior to rear cover | 708 | Bearing plate, 1 1/4 inch beaded tube inlet, 1 1/16-12 ORB outlet |
| Rear displacement | 17 | 17cc [1.04 CIR] |
| Rear cover and porting | N931 | Cover, 7/8-14 ORB inlet, 7/8-14 ORB outlet (special “short” cover) |
| Control setting | NNN | No controls |
| RELIEF VALVE PRESSURE | 000 | No relief valve |
| Screws | BW | BW: Screws |
| Nameplate | DP | Bobcat part number on Bobcat nameplate |
| Special features | NNN | Standard black paint |
| Size/Dimensions | 0.001 |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |