GEAR PUMP-RH, SINGLE DISPL
83010860
Model code: DE1R-17MR-AJ-S23A-19N-179-CY-XX-XXX
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Rugid cast iron single stage
83010860
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Product | DE1R | D-series left-hand single |
| Front displacement and input drive | 17MR | 17.0cc / splined shaft: coupling and rear drive for isolated inlet pump (mounts to back of Axxx cover D-pump) |
| Mounting flange | AJ | Code AC (with unattached mounting flange gasket) |
| Rear cover and porting | S23A | Cover, steering, 1 5/16-12 ORB inlet, 3/4-16 ORB CF outlet, 7/8-14 ORB EF outlet (PIB design) |
| Control setting | 19N | 5 GPM [18.9 l/m] PFD, for use with older PIB relief PFD cover modules (DPxxx, DSxxx) |
| Relief valve pressure | 179 | 179 bar [2600 psi] |
| Screws | CY | CY: Screws |
| Nameplate | XX | XX |
| Special features | XXX | No special features |
| Size/Dimensions | 0.001 |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |