GEAR PUMP-RH, SINGLE DISPL
83011292
Model code: DE1R-21TG-AC-D24A-15X-145-CZ-AN-NNN
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Rugid cast iron single stage
83011292
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Product | DE1R | D-series left-hand single |
| Front displacement and input drive | 21TG | 20.5cc / tapered shaft: 1:8 taper, 7/8 inch diameter x 1.95 inch extension, 5/8-18 x .64 inch thread with #505 key |
| Mounting flange | AC | SAE A 2 bolt, for integral LS/PFD cover |
| Rear cover and porting | D24A | Cover, steer, 1 5/16-12 ORB rear inlet, 3/4-16 ORB rear outlet |
| Control setting | 15X | 4 GPM [15.1 l/m] PFD |
| Relief valve pressure | 145 | 145 bar [2100 psi] |
| Screws | CZ | CZ: Screws |
| Nameplate | AN | Standard nameplate |
| Special features | NNN | Standard black paint |
| Size/Dimensions | 0.001 |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |