
GEAR PUMP-RH, SINGLE DISPL
83011461
Model code: DE1R-29SH-BT-F20B-23X-221-DP-AN-NNN
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Rugid cast iron single stage
83011461
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Product | DE1R | D-series left-hand single |
| Front displacement and input drive | 29SH | 29.0cc / splined shaft: SAE 13 tooth spline x 1.62 inch extension |
| Mounting flange | BT | Code BC (with 2 shaft seals and weep hole) |
| Rear cover and porting | F20B | Cover, PFD, 1 5/16-12 ORB inlet, 3/4-16 ORB rear CF outlet, 7/8-14 ORB rear EF outlet |
| Control setting | 23X | 6 GPM [22.7 l/m] PFD |
| Relief valve pressure | 221 | 221 bar [3200 psi] |
| Screws | DP | DP: Screws |
| Nameplate | AN | Standard nameplate |
| Special features | NNN | Standard black paint |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |