MOTOR-VAR DISPL MMV046C_REMAN_83014009
83014009R
Model code: MMV-046-C-A-E-2-A-A4-NNN-***-REMAN
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Series 40 variable motors
83014009R
Product specifications
Characteristic | Value | Description |
|---|---|---|
| S40_PRODUCT_RES | MMV | VARIABLE DISPLACEMENT MOTOR - SAE B MOUNT |
| BASE DISPLACEMENT | 046 | 46cc/rev (2.80cir) |
| Type | C | C |
| C: SEAL GROUP | A | Shaft seal, standard |
| D: OUTPUT SHAFT / AUX DRIVE | E | 15 teeth 16/32 spline / none |
| E: MINIMUM DISPLACEMENT | 2 | 11.75 degree, 31.2 cc |
| F: CONTROL FEATURES | A | 1-line control bottom |
| G:HOUSING/ENDCAP CONFIGURATION | A4 | Axial ports with loop flush, charge pressure relief valve set at 13.8 bar, housing tapped for orifice, with speed sensor (KPP*13408) |
| T: SPECIAL HARDWARE FEATURES | NNN | Special hardware - none, black paint, Danfoss tag |
| ZZ: SF (NON-HARDWARE) | *** | None |
| Product | MMV | Variable displacement motor - SAE B mount |
| TYPE | C | 25cc product type |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |