
GEAR PUMP-LH, DUAL DISPL
83017076
Model code: DE2L-13TA-BR-402-13-N402-NNN-000-AT-AN-NNN
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Rugid cast iron two stage
83017076
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Product | DE2L | D-series right-hand dual |
| Front displacement and input drive | 13TA | 12.6cc / tapered shaft: 1:5 taper, 1 inch diameter x 2.30 inch extension, 5/8-18 x .69 inch thread with M5 x 7.5 key |
| Mounting flange | BR | SAE B 2 bolt, for 1 inch shaft (BxxSV, BxxST, BxxTA, BxxPZ, BxxSQ) |
| Porting prior to rear cover | 402 | Bearing plate, 3/4-14 BSPP inlet, 1/2-14 BSPP outlet |
| Rear displacement | 13 | 12.6cc [0.77 CIR] |
| Rear cover and porting | N402 | Cover, 3/4-14 BSPP inlet, 1/2-14 BSPP outlet |
| Control setting | NNN | No controls |
| Relief valve pressure | 000 | No relief valve |
| Screws | AT | AT: Screws |
| Nameplate | AN | Standard nameplate |
| Special features | NNN | Standard black paint |
| Size/Dimensions | 0.001 |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |