GEAR PUMP-RH, SINGLE DISPL
83017118
Model code: DE1R-23SE-AA-N103-NNN-000-AJ-AN-NNN
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Rugid cast iron single stage
83017118
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Product | DE1R | D-series left-hand single |
| Front displacement and input drive | 23SE | 22.5cc / splined shaft: SAE 9 tooth spline x 1.25 inch extension |
| Mounting flange | AA | SAE A 2 bolt |
| Rear cover and porting | N103 | Cover, 1 5/16-12 ORB inlet, 7/8-14 ORB outlet |
| Control setting | NNN | No controls |
| Relief valve pressure | 000 | No relief valve |
| Screws | AJ | AJ: Screws |
| Nameplate | AN | Standard nameplate |
| Special features | NNN | Standard black paint |
| Size/Dimensions | 0.001 |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |