MOTOR-VAR-DISPL 51MV110-1
83017162
Model code: 51V110-1--H-F1-N-TA-C2-N-N-X1-NNN-027-AA-NN-00-21
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
83017162
Product specifications
Characteristic | Value | Description |
|---|---|---|
| F: MAX. DISPLACEMENT SETTING | N | N:100% maximum |
| G: ENDCAP PORTS | H | H:side,metric |
| J: THRESHOLD / RANGE | N | N:no adjustment |
| K: LOOP FLUSHING VALVE | NN | NN:no loop flushing |
| L: INPUT SHAFT | F1 | F1:13T8/16pitch |
| M: CONTROLS | TA | TA:pressure compensator |
| N: SERVO PRESSURE | C2 | C2:int,PCOR A+B,w/o BPD |
| P: HIGH PRESSURE SETTING | AA | AA:6.2bar |
| S: CONTROL RAMP | N | N: for all controls |
| SERIES 51 MOTOR TYPE | 51V110-1- | 51V110-1- |
| T: CONTROL ORIFICES | X1 | X1 |
| V: THRESHOLD SETTING | 00 | 00:no adjustment |
| W: SPECIAL HARDWARE FEATURES | NNN | |
| Y: MIN. DISPLACEMENT SETTING | 027 | 027ccm |
| Z: PCOR SETTING | 21 | 21:210bar |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |