MOTOR-VAR-DISPL 51MD080-1
83017183
Model code: 51D080-1--A-D3-N-T7-R5-N-N-X1-NNN-045-AA-F0-00-26
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
83017183
Product specifications
Characteristic | Value | Description |
|---|---|---|
| F: MAX. DISPLACEMENT SETTING | N | N:100% maximum |
| G: ENDCAP PORTS | A | A:axial,SAE |
| J: THRESHOLD / RANGE | N | N:no adjustment |
| K: LOOP FLUSHING VALVE | F0 | F0:11,5l/min,16bar |
| L: INPUT SHAFT | D3 | D3:W40x2x30x18x9g DIN5480 |
| M: CONTROLS | T7 | T7:el 2pos,12V JET,energ max |
| N: SERVO PRESSURE | R5 | R5:int A,PCOR A,w/o BPD |
| P: HIGH PRESSURE SETTING | AA | AA:6.2bar |
| S: CONTROL RAMP | N | N: for all controls |
| SERIES 51 MOTOR TYPE | 51D080-1- | 51D080-1- |
| T: CONTROL ORIFICES | X1 | X1 |
| V: THRESHOLD SETTING | 00 | 00:no adjustment |
| W: SPECIAL HARDWARE FEATURES | NNN | NNN:standard,no spec hardware |
| Y: MIN. DISPLACEMENT SETTING | 045 | 045ccm |
| Z: PCOR SETTING | 26 | 26:260bar |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |