
GEAR PUMP-RH, SINGLE DISPL
83017253
Model code: DE1R-13TX-AA-N104-NNN-000-AG-AN-NNN
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Rugid cast iron single stage
83017253
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Product | DE1R | D-series left-hand single |
| Front displacement and input drive | 13TX | 12.6cc / tapered shaft: 1:4 taper, 7/8 inch diameter x 1.98 inch extension, 5/16-24 x 1.00 inch internal thread with #505 key |
| Mounting flange | AA | SAE A 2 bolt |
| Rear cover and porting | N104 | Cover, 1 5/16-12 ORB inlet, 1 1/16-12 ORB outlet |
| Control setting | NNN | No controls |
| Relief valve pressure | 000 | No relief valve |
| Screws | AG | AG: Screws |
| Nameplate | AN | Standard nameplate |
| Special features | NNN | Standard black paint |
| Size/Dimensions | 0.001 |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |