
MOTOR-VAR-DISPL 51MV160
83017263
Model code: 51V160-R-C8-N-L8-B1-V-A-G0-NNN-107-AA-NN-B2-00
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
83017263
Product specifications
Characteristic | Value | Description |
|---|---|---|
| F: MAX. DISPLACEMENT SETTING | N | N:100% maximum |
| G: ENDCAP PORTS | R | R:side,SAE |
| J: THRESHOLD / RANGE | V | V:220mA |
| K: LOOP FLUSHING VALVE | NN | NN:no loop flushing function |
| L: INPUT SHAFT | C8 | C8:27T16/32pitch |
| M: CONTROLS | L8 | L8:el prop,24V JET,energ min |
| N: SERVO PRESSURE | B1 | B1:int,w/o PCOR |
| P: LOOP FLUSHING SHUTTLE SPO. | AA | AA:6.2bar |
| S: CONTROL RAMP | A | A:425mA |
| SERIES 51 MOTOR TYPE | 51V160 | |
| T: CONTROL ORIFICES | G0 | |
| V: THRESHOLD SETTING | B2 | B2:220mA |
| W: SPECIAL HARDWARE FEATURES | NNN | NNN:standard,no spec hardware |
| Y: MIN. DISPLACEMENT SETTING | 107 | 107:107ccm |
| Z: PCOR SETTING | 00 | 00:none (base assembly) |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |