
JOYSTICK JS6000
83017275
Model code: JS6000-NY-CAN-F-S-FB-N-P361-MG01-N-N-N-N-N-N-N-N-N-N
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
83017275
Product specifications
Characteristic | Value | Description |
|---|---|---|
| B:Operational Axis | NY | NY:Uni-Direct. Required for FH |
| C:Shaft Positon Sensing Output | CAN | CAN:Hall,9-36V,CAN,6P DTM Deut |
| D:Centering Spring | F | F:Friction held |
| E:Hardware and Label Config | S | S:Standard Label and Hardware |
| F:Mechanical | FB | FB:Friction 1.25Nm, 2.5Nm Ctr |
| G:High Current Directional Sw | N | N:No switches |
| H:Electrical Interface | P361 | P361:CANopen SA= 0x36 |
| I:Grip | MG01 | MG01:MG, TP SW=1, OP=N, HR=N |
| J:Rocker Switch Output | N | N:N/A to selected grip |
| JS6000 Product Line | JS6000 | JS6000:Series JS6000 joystick |
| K:Rocker Switch Style | N | N:N/A to selected grip |
| L:Push Button Switch 1 Color | N | N:No push button switch 1 |
| M:Push Button Switch 2 Color | N | N:No push button switch 2 |
| N:Push Button Switch 3 Color | N | N:No push button switch 3 |
| O:Push Button Switch 4 Color | N | N:No push button switch 4 |
| P:Push Button Switch 5 Color | N | N:No push button switch 5 |
| Q:Push Button Switch 6 Color | N | N:No push button switch 6 |
| R:Top Push Button Switch Color | N | N:No push button switch 7 |
| S:Operator Present Switch | N | N:No operator present switch |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |