
GEAR PUMP GR2 FIXED DISPL
83017506
Model code: SNP2NN-/-8,0-R-N-09-BJ-P1-C3-C3-NN-D-N-/-NNN-N-N
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: GearMe group 2
83017506
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Displacement | 8,0 | Displacement 8,0 cc |
| Drive gear | BJ | Taper 1:8-M12x1,25-Key4/3 |
| Inlet size | C3 | 13,5x30xM6 |
| Mark position | N | Position Marking standard (on the top in relation to drive gear) |
| Mark type | N | Standard Marking |
| Mounting flange | 09 | Flange with pilot D.52,34 and 2 threaded holes for bolts |
| O-Ring, Inside Diameter | / | Slash |
| Outlet size | C3 | 13,5x30xM6 |
| Ports position | NN | Standard from catalogue |
| Project version | N | Standard Version of Project |
| Rear cover | P1 | Standard cover for pump |
| Rotation | R | Product with clockwise rotation |
| Screws | N | Screws standard |
| Seals | D | Product with VITON shaft seal with dust lip (type BABSL) (LEH) |
| Single Stage Family | SNP2NN | Gr2 Pump |
| Slash separator | / | Slash |
| Valve setting | NNN | without setting |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |