
MOTOR-VAR-DISPL 51MV110
83017597
Model code: 51V110-A-F1-N-HZ-B1-C-H-C2-NNN-030-AA-F0-15-00
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
83017597
Product specifications
Characteristic | Value | Description |
|---|---|---|
| F: MAX. DISPLACEMENT SETTING | N | N:100% maximum |
| G: ENDCAP PORTS | A | A:axial,SAE |
| J: THRESHOLD / RANGE | C | C:12-30bar |
| K: LOOP FLUSHING VALVE | F0 | F0:11.5 l/min,16bar |
| L: INPUT SHAFT | F1 | F1:13T8/16pitch |
| M: CONTROLS | HZ | HZ:hyd prop |
| N: SERVO PRESSURE | B1 | B1:int,w/o PCOR |
| P: LOOP FLUSHING SHUTTLE SPO. | AA | AA:6.2bar |
| S: CONTROL RAMP | H | H:14bar |
| SERIES 51 MOTOR TYPE | 51V110 | 51V110 |
| T: CONTROL ORIFICES | C2 | C2 |
| V: THRESHOLD SETTING | 15 | 15:15bar/mA |
| W: SPECIAL HARDWARE FEATURES | NNN | NNN:standard,no spec hardware |
| Y: MIN. DISPLACEMENT SETTING | 030 | 030:30ccm |
| Z: PCOR SETTING | 00 | 00:none (base assembly) |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |