MOTOR-VAR-DISPL 51MV110-1
83017662
Model code: 51V110-1--A-F1-A-N1-NN-N-N-U1-NNN-072-AA-NN-00-00
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
83017662
Product specifications
Characteristic | Value | Description |
|---|---|---|
| F: MAX. DISPLACEMENT SETTING | A | A:95% maximum |
| G: ENDCAP PORTS | A | A:axial,SAE |
| J: THRESHOLD / RANGE | N | N:no adjustment |
| K: LOOP FLUSHING VALVE | NN | NN:no loop flushing |
| L: INPUT SHAFT | F1 | F1:13T8/16pitch |
| M: CONTROLS | N1 | N1:hyd 2pos |
| N: SERVO PRESSURE | NN | NN:for M:N1, direct control |
| P: HIGH PRESSURE SETTING | AA | AA:6.2bar |
| S: CONTROL RAMP | N | N: for all controls |
| SERIES 51 MOTOR TYPE | 51V110-1- | 51V110-1- |
| T: CONTROL ORIFICES | U1 | U1 |
| V: THRESHOLD SETTING | 00 | 00:no adjustment |
| W: SPECIAL HARDWARE FEATURES | NNN | NNN |
| Y: MIN. DISPLACEMENT SETTING | 072 | 072ccm |
| Z: PCOR SETTING | 00 | 00:no PCOR |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |