
MOTOR-VAR-DISPL 51MV160
83017681
Model code: 51V160-A-F1-N-TA-C2-L-N-G0-NNN-125-AA-NN-00-B8
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
83017681
Product specifications
Characteristic | Value | Description |
|---|---|---|
| F: MAX. DISPLACEMENT SETTING | N | N:100% maximum |
| G: ENDCAP PORTS | A | A:axial,SAE |
| J: THRESHOLD / RANGE | L | L:110-370bar |
| K: LOOP FLUSHING VALVE | NN | NN:no loop flushing function |
| L: INPUT SHAFT | F1 | F1:13T8/16pitch |
| M: CONTROLS | TA | TA:pressure compensator |
| N: SERVO PRESSURE | C2 | C2:int,PCOR A+B,w/o BPD |
| P: LOOP FLUSHING SHUTTLE SPO. | AA | AA:6.2bar |
| S: CONTROL RAMP | N | N:w/o spring |
| SERIES 51 MOTOR TYPE | 51V160 | 51V160 |
| T: CONTROL ORIFICES | G0 | G0 |
| V: THRESHOLD SETTING | 00 | 00:none (base assembly) |
| W: SPECIAL HARDWARE FEATURES | NNN | NNN:standard,no spec hardware |
| Y: MIN. DISPLACEMENT SETTING | 125 | 125:125ccm fix |
| Z: PCOR SETTING | B8 | B8:280bar |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |