MOTOR-FIX DISPL MMF044D
83018369
Model code: MMF-044-D-A-D-U-C-K-NNR-***
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Series 40 fixed motors
83018369
Product specifications
Characteristic | Value | Description |
|---|---|---|
| BASE DISPLACEMENT | 044 | 44 cc/rev (2.65 cu in/rev) |
| TYPE | D | 35cc & 44cc product type |
| C: SEAL GROUP | A | Shaft seal, standard |
| D: Output Shaft | D | 1.0 inch diameter, tapered, 1.5in/foot, with dust seal |
| E: ENDCAP | U | Axial ports |
| F: CYLINDER BLOCK GROUP | C | Standard cylinder block assembly with speed ring |
| G: HOUSING CONFIGURATION | K | Standard housing with speed sensor (KPPG16511) |
| T: SPECIAL HARDWARE FEATURES | NNR | Special hardware - high capacity roller bearing, Danfoss tag, black paint, format A |
| ZZ: SPECIAL FEATURES (NON-HDW) | *** | None |
| Product | MMF | Fixed displacement motor |
| Product | MMF | Fixed displacement motor |
| Size/Dimensions | 0.001 |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |