
GEAR MOTOR, D-SERIES BI DIRECTIONAL
83022073
Model code: DEMB-14TY-AA-R107-R000-S300-A2AD-AL-AN-NNN
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Rugid cast iron gear motors
83022073
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Product | DEMB | D-series motor bi-directional |
| Displacement and input drive | 14TY | 14TY |
| Mounting flange | AA | SAE A 2 bolt |
| Cover, control and porting | R107 | Reversing valve shock valve, 7/8 ORB, idler drain, right-hand (clockwise) primary rotation |
| Integral valving one | R000 | Reversing valve |
| Integral valving two | S300 | 300 bar shock valve |
| Bolt-on valving | A2AD | D03 reversing valve, 24V, 241 bar |
| Nameplate | AN | Standard nameplate |
| Special features | NNN | Standard black paint |
| K: SPECIAL FEATURES | NNN | Standard black paint |
| Screws | AL | AL: Screws |
| Size/Dimensions | 0.001 |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |