
MOTOR-VAR-DISPL 51MV160
83022158
Model code: 51V160-R-F1-N-E1-A5-A-N-G0-NNN-065-AA-NN-03-00
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Product specifications
Characteristic | Value | Description |
---|---|---|
F: MAX. DISPLACEMENT SETTING | N | N:100% maximum |
G: ENDCAP PORTS | R | R:side,SAE |
J: THRESHOLD / RANGE | A | A:2-5bar |
K: LOOP FLUSHING VALVE | NN | NN:no loop flushing function |
L: INPUT SHAFT | F1 | F1:13T8/16pitch |
M: CONTROLS | E1 | E1:el 2pos,12V DIN,energ min |
N: SERVO PRESSURE | A5 | A5:int,w/o PCOR |
P: LOOP FLUSHING SHUTTLE SPO. | AA | AA:6.2bar |
S: CONTROL RAMP | N | N:w/o spring |
SERIES 51 MOTOR TYPE | 51V160 | 51V160 |
T: CONTROL ORIFICES | G0 | G0 |
V: THRESHOLD SETTING | 03 | 03:3bar |
W: SPECIAL HARDWARE FEATURES | NNN | NNN:standard,no spec hardware |
Y: MIN. DISPLACEMENT SETTING | 065 | 065:65ccm |
Z: PCOR SETTING | 00 | 00:none (base assembly) |
General specifications
Characteristic | Value |
---|---|
Proposition 65 | Cancer and Reproductive Harm |