
JOYSTICK JS7000
83022239
Model code: JS7000-M1-SM-NN-NN-A90-NNN-T-V-NN-VR-B5-TR-TY-TY-TB-TB-NN-NN-NN-TY-NN-NN-NN-N
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Product specifications
Characteristic | Value | Description |
---|---|---|
A:Operational Axis | M1 | M1:Multi axis,±20°(standard) |
B:Mechanical Options | SM | SM:Standard spring, 6 N-m |
C:X axis detents | NN | NN:No Detents |
D:Y axis detents | NN | NN:No Detents |
E:Electrical output | A90 | A90:Analog, 10-90% output,5VDC |
F:Electrical Interface | NNN | NNN:None,for non-CAN elec out |
G:Mounting | T | T:Top mount |
H:Boot | V | V:Vertical grip boot |
J:Special Hardware Features | NN | NN:Standard |
JS7000 Product Line | JS7000 | JS7000:Series JS7000 joystick |
K:Grip Series | VR | VR:Vertical Grip, right hand |
L:Faceplate | B5 | B5:btn (M)(N)(P)(Q)(R) |
M:Switch 1 | TR | TR:Red,mom.SPST-NO |
N:Switch 2 | TY | TY:Yellow,mom.SPST-NO |
P:Switch 3 | TY | TY:Yellow,mom.SPST-NO |
Q:Switch 4 | TB | TB:Black,mom.SPST-NO |
R:Switch 5 | TB | TB:Black,mom.SPST-NO |
S:Roller/Rocker 1 | NN | NN:None |
T:Roller/Rocker 2 | NN | NN:None |
U:Mini Joystick | NN | NN:NONE |
V:Switch 6 | TY | TY:Yellow,mom.SPST-NO |
W:Switch 7 | NN | NN:None |
X:Roller/Rocker 3 | NN | NN:None |
Y:Trigger Switch | NN | NN:NONE |
Z:Operator Present | N | N:None |
General specifications
Characteristic | Value |
---|---|
Proposition 65 | Cancer and Reproductive Harm |