MOTOR-VAR-DISPL 51MV250
83022498
Model code: 51V250-R-F2-N-HZ-B1-C-H-C2-ACA-052-AA-NN-15-00
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Product specifications
Characteristic | Value | Description |
---|---|---|
F: MAX. DISPLACEMENT SETTING | N | N:100% maximum |
G: ENDCAP PORTS | R | R:side,SAE |
J: THRESHOLD / RANGE | C | C:12-30bar |
K: LOOP FLUSHING VALVE | NN | NN:no loop flushing |
L: INPUT SHAFT | F2 | F2:15T8/16pitch |
M: CONTROLS | HZ | HZ:hyd prop |
N: SERVO PRESSURE | B1 | B1:int,w/o PCOR |
P: LOOP FLUSHING SHUTTLE SPO. | AA | AA:6.2bar |
S: CONTROL RAMP | H | H:14bar |
SERIES 51 MOTOR TYPE | 51V250 | 51V250 |
T: CONTROL ORIFICES | C2 | C2 |
V: THRESHOLD SETTING | 15 | 15:15bar |
W: SPECIAL HARDWARE FEATURES | ACA | ACA:KPP#13408,KPP#23408,adj |
Y: MIN. DISPLACEMENT SETTING | 052 | 052:52ccm |
Z: PCOR SETTING | 00 | 00:none (base assembly) |
General specifications
Characteristic | Value |
---|---|
Proposition 65 | Cancer and Reproductive Harm |