GEAR PUMP-RH, SINGLE DISPL
83027735
Model code: DE1R-10PD-AA-R104-R2N-138-AJ-AN-NNN
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Rugid cast iron single stage
83027735
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Product | DE1R | D-series left-hand single |
| Front displacement and input drive | 10PD | 9.5cc / parallel shaft: 3/4 inch diameter x 2.00 inch extension, with 3/16 inch key |
| Mounting flange | AA | SAE A 2 bolt |
| Rear cover and porting | R104 | Cover, relief, 1 5/16-12 ORB inlet, 1 1/16-12 ORB outlet (internally drained relief) |
| Control setting | R2N | Fixed cartridge relief valve (41-248 bar) |
| Relief valve pressure | 138 | 138 bar [2000 psi] |
| Screws | AJ | AJ: Screws |
| Nameplate | AN | Standard nameplate |
| Special features | NNN | Standard black paint |
| Size/Dimensions | 0.001 |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |