
JOYSTICK JS6000
83029509
Model code: JS6000-NY-CAN-F-S-FC-N-J331-A60B-N-N-B-L-L-B-G-G-R-R
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
83029509
Product specifications
Characteristic | Value | Description |
|---|---|---|
| B:Operational Axis | NY | NY:Uni-Direct. Required for FH |
| C:Shaft Positon Sensing Output | CAN | CAN:Hall,9-36V,CAN,6P DTM Deut |
| D:Centering Spring | F | F:Friction held |
| E:Hardware and Label Config | S | S:Standard Label and Hardware |
| F:Mechanical | FC | FC:Friction 1.25Nm, 3.25Nm Ctr |
| G:High Current Directional Sw | N | N:No switches |
| H:Electrical Interface | J331 | J331:J1939 Source Address 0x33 |
| I:Grip | A60B | A60B:AG FP=6 RK=N OP=Y TP=Y |
| J:Rocker Switch Output | N | N:N/A to selected grip |
| JS6000 Product Line | JS6000 | JS6000:Series JS6000 joystick |
| K:Rocker Switch Style | N | N:N/A to selected grip |
| L:Push Button Switch 1 Color | B | B:Black 1 |
| M:Push Button Switch 2 Color | L | L:Blue 2 |
| N:Push Button Switch 3 Color | L | L:Blue 3 |
| O:Push Button Switch 4 Color | B | B:Black 4 |
| P:Push Button Switch 5 Color | G | G:Green 5 |
| Q:Push Button Switch 6 Color | G | G:Green 6 |
| R:Top Push Button Switch Color | R | R:Red 7 |
| S:Operator Present Switch | R | R:Operator present switch |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |