
MOTOR-VARIABLE DISPL SAE_K
83031508
Model code: K-V-38CS-E-R4F-F12-T-N-X-CF-F17-NNN-NNN
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: L/K variable motors
83031508
Product specifications
Characteristic | Value | Description |
|---|---|---|
| VARIABLE MOTOR PRODUCT | K | K Frame |
| B: Configuration | V | MOTOR, VARIABLE DISPLACEMENT, SAE ‘B’ 2-BOLT MOUNTING FLANGE |
| C: BASE DISPL / SPEED RING | 38CS | 38cc/REVOLUTION (2.32 CU. IN.) - WITH CYLINDER BLOCK SPEED RING |
| D: SHAFT | E | 15T 16/32 OUTPUT/NONE |
| E: END CAP/LOOP FL/MIN ANGLE A | R4F | TWIN RADIAL, 1 1/16-12 - LOOP FLUSHING OPTION 4: CRACK PRESSURE 150 PSI - NON ADJUSTABLE MINIMUM ANGLE ADJUSTMENT |
| F: MINIMUM DISPLACEMENT SETTI | F12 | 12 DEG |
| G: CONTROL TYPE | T | HYDRAULIC TWO LINE |
| H: SUPPLY ORIFICE | N | NONE |
| J: DRAIN ORIFICE | X | PLUGGED - REQUIRED FOR TWO LINE (2) HYDRAULIC CONTROL |
| K: SPD SNSG/MAX ANGLE ADJ | CF | SPEED SENSOR, 4.5-8.5V, WIRE DIRECTIONAL, WEATHER-PACK |
| L: MAXIMUM DISPLACEMENT SETTIN | F17 | 17 DEG |
| M: SPECIAL HARDWARE | NNN | Special hardware - None |
| N: SPECIAL FEATURES | NNN | Standard |
| Size/Dimensions | 0.001 |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |