![L/K variable motors-product-category](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fphotos%2Fpreview%2Flatest%2F189936%2FID352023442130-0102.jpg&w=3840&q=75)
L/K variable motors
Based on proven technology and optimized for options, lifetime, package size, and installed cost, L/K motors are two-position axial piston motors designed for both closed and open circuits in agricultural and material-handling machines. They are available in five base displacements ranging from 25 cm3 to 45 cm3 [1.5 in3 to 2.75 in3], all of which have the same package size.
Features and benefits
- Five displacements allow the optimum selection of hydraulic motor for the lowest possible installed cost.
- SAE-B, two-bolt, and cartridge mounting configurations available.
- Short and compact; fits into existing installation with improved porting.
- Three clean sides with superior clearance and access to mounting bolts.
- High efficiency—nine piston rotating groups with 18-degree maximum angle.
- Versatility—working displacement range of 3.4:1 with a minimum angle option to one degree overcenter (-1°).
- Reliability—uses existing and proven technology.
Applications
- Agriculture
- Material handling
Specifications and drawings
Model |
Displacement cm3 [in3] |
Max. working pressure bar [psi] |
Rated output speed rpm |
Theoretical torque Nm/bar [lbf-in/1,000 psi] |
L25 |
25 [1.50] |
400 [5,800] |
3,400 |
0.40 [244] |
L30 |
30 [1.83] |
350 [5,075] |
3,500 |
0.48 [293] |
L35 |
35 [2.14] |
300 [4,350] |
3,600 |
0.56 [347] |
K38 |
38 [2.32] |
350 [5,075] |
3,600 |
0.60 [366] |
K45 |
45 [2.75] |
300 [4,350] |
3,500 |
0.72 [439] |
For more information, see Technical Information.
Products shown: 0