Product specifications
Characteristic | Value | Description |
---|---|---|
Control type | LS | Pressure compensated / load sensing [PC pressure range: 100-280 bar, LS pressure range: 10-40 bar] |
Displacement and load life | 025C | 25 cc/rev - 260 bar maximum continuous rated pressure |
Displacement limiter | AAA | Adjustable displacement limiter set to max flow |
Frame | LR | L frame axial piston open circuit pump |
Gain orifice | 3 | Standard orifice |
Load sensing setting | 20 | 20 bar [290 psi] |
Pilot orifice | N | None |
Pressure compensator setting | 21 | 210 bar [3045 psi] |
Rotation | R | Clockwise rotation |
Shaft seal, front flange, and housing ports | A6N | Single Viton shaft seal, SAE-B 2-bolt flange, SAE O-ring ports |
Shaft, auxiliary flange, and endcap | C3BG | 15 tooth 16/32 pitch shaft, SAE-B 13 tooth auxiliary, M12, radial, inlet: o-ring boss port (1.875 inch thread), outlet: o-ring bossport (1.3125 inch thread) |
Special Features | NNN | Black paint, Danfoss tag |
Special hardware | NNN | Special hardware - none |
Torque limiter setting | NN | Not applicable |
General specifications
Characteristic | Value |
---|---|
Proposition 65 | Cancer and Reproductive Harm |