H1P 147/165/180 cm3  Pump with EDC

PUMP-VAR-DISPL CCW H1PV165

83035752

Model code: H1-P-165-L-D-A-E7-C2-N-D4-G-F3-NN-L-42-L-42-L-C-32-PN-NNN-G25

The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.

If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: H1P axial piston pumps


Tools

Product specifications

Characteristic
Value
Description
SeriesH1H1 - Series
Product typePVariable pump
Frame size165165cc/rev max/variable displacement
RotationLLeft hand - counterclockwise
Product versionDProduct version D
Configuration of portsAANSI O-ring boss port configuration
ControlE7Electrical displacement control, 12V, Deutsch DT04-2P connector, control cut off, Deutsch DT04-2PC connector
OrificesC2P = none, A+B = 1.3mm, TA+TB = none
Displacement limitationNNo limiters electrical displacement control/forward neutral reverse control
Endcap typeD4Twin port, code 62 metric 4 bolt flange, integral pressure filter or remote filter, integrated speed limitation
Mounting flangeGSAE D 4 bolt flange
Input shaftF344.45mm taper without key
Auxiliary padNNNo auxiliary pad
Protection type side ALPressure limiter, high pressure relief valve
High pressure setting side A42420 bar
Protection type side BLHigh pressure relief valve + pressure limiter
High pressure setting side B42420 bar
Charge pumpL34cc/rev
FiltrationCIntegral full flow filter with filter bypass sensor -90° filter manifold (no filter included)
Charge relief pressure setting3232 bar charge pressure relief valve
Special hardware featuresPNElectrical displacement control/forward neutral reverse control/ manual displacement control valve plate, without handle
Paint and nametagNNNBlack paint, Danfoss tag A
SettingsG25Integrated speed limitation pressure setting 250 bar, 5.5mm

General specifications

Characteristic
Value
Proposition 65Cancer and Reproductive Harm