
PUMP-VAR-DISPL CW H1PV165
83036005
Model code: H1-P-165-R-D-A-S6-C3-C-F8-G-G2-SN-K-DC-K-DC-T-L-32-PN-C06-G18
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: H1P axial piston pumps
83036005
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Series | H1 | H1 - Series |
| Product type | P | Variable pump |
| Frame size | 165 | 165cc/rev max/variable displacement |
| Rotation | R | Right hand - clockwise |
| Product version | D | Product version D |
| Configuration of ports | A | ANSI O-ring boss port configuration |
| Control | S6 | Electronic displacement control, 12V, Deutsch DT04-2P connector, control override, with adapter wire |
| Orifices | C3 | P = none, A+B = none, TA+TB = none |
| Displacement limitation | C | No limiters automotive control/non-feedback proportional electric (nested springs) |
| Endcap type | F8 | Twin port, code 62 metric 4 bolt flange, suction filter, integrated speed limitation |
| Mounting flange | G | SAE D 4 bolt flange |
| Input shaft | G2 | 27 tooth, 16/32 |
| Auxiliary pad | SN | None, 40 cc/rev charge pump |
| Protection type side A | K | High pressure relief valve, pressure limiter plugs |
| High pressure setting side A | DC | 430 bar high pressure relief valve with an M14 adaptor plug in the pressure limiter bore for electronic pressure sensing |
| Protection type side B | K | High pressure relief valve and pressure limiter plugs |
| High pressure setting side B | DC | 430 bar high pressure relief valve with M14 adapter for electronic pressure sensor |
| Charge pump | T | 40cc/rev (differential G-rotor spline) |
| Filtration | L | Suction filtration |
| Charge relief pressure setting | 32 | 32 bar charge pressure relief valve |
| Special hardware features | PN | Electrical displacement control/forward neutral reverse control/ manual displacement control valve plate, without handle |
| Paint and nametag | C06 | Black paint, Claas name tag |
| Settings | G18 | Integrated speed limitation pressure setting 180 bar, 5.5mm |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |