
MOTOR-VARIABLE DISPL SAE_L
83039083
Model code: L-V-25CN-A-YNF-F09-S-N-2-BF-F16-NNN-NNN
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: L/K variable motors
83039083
Product specifications
Characteristic | Value | Description |
|---|---|---|
| VARIABLE MOTOR PRODUCT | L | L Frame |
| B: Configuration | V | MOTOR, VARIABLE DISPLACEMENT, SAE ‘B’ 2-BOLT MOUNTING FLANGE |
| C: BASE DISPL / SPEED RING | 25CN | 25cc/REVOLUTION (1.50 CU. IN.) |
| D: SHAFT | A | 13T 16/32 OUTPUT / NONE |
| E: END CAP/LOOP FL/MIN ANGLE A | YNF | AXIAL, 1 1/16-12 - NO LOOP FLUSHING - NON ADJUSTABLE MINIMUM ANGLE ADJUSTMENT |
| F: MINIMUM DISPLACEMENT SETTI | F09 | 9 DEG |
| G: CONTROL TYPE | S | HYDRAULIC SINGLE LINE |
| H: SUPPLY ORIFICE | N | NONE |
| J: DRAIN ORIFICE | 2 | 0.7mm DRAIN ORIFICE |
| K: SPD SNSG/MAX ANGLE ADJ | BF | HOUSING WITH SPEED SENSOR PORT PLUGGED, SAE CASE DRAIN, 3/4-16 |
| L: MAXIMUM DISPLACEMENT SETTIN | F16 | 16 DEG |
| M: SPECIAL HARDWARE | NNN | Special hardware - None |
| N: SPECIAL FEATURES | NNN | Standard |
| Size/Dimensions | 0.001 |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |