
MOTOR-VARIABLE DISPL SAE_K
83039090
Model code: K-V-38CN-E-YAF-F09-T-N-X-BF-F18-NNN-NNN
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: L/K variable motors
83039090
Product specifications
Characteristic | Value | Description |
|---|---|---|
| VARIABLE MOTOR PRODUCT | K | K Frame |
| B: Configuration | V | MOTOR, VARIABLE DISPLACEMENT, SAE ‘B’ 2-BOLT MOUNTING FLANGE |
| C: BASE DISPL / SPEED RING | 38CN | 38cc/REVOLUTION (2.32 CU. IN.) |
| D: SHAFT | E | 15T 16/32 OUTPUT/NONE |
| E: END CAP/LOOP FL/MIN ANGLE A | YAF | Axial, 1 1/16-12, 1.4 mm orifice, 2.8 LPM Flow @ 6.9 Bar (Cracking Pressures @ 0 Bar ), Fixed Stop - Internal |
| F: MINIMUM DISPLACEMENT SETTI | F09 | 9 DEG |
| G: CONTROL TYPE | T | HYDRAULIC TWO LINE |
| H: SUPPLY ORIFICE | N | NONE |
| J: DRAIN ORIFICE | X | PLUGGED - REQUIRED FOR TWO LINE (2) HYDRAULIC CONTROL |
| K: SPD SNSG/MAX ANGLE ADJ | BF | HOUSING WITH SPEED SENSOR PORT PLUGGED, SAE CASE DRAIN, 3/4-16 |
| L: MAXIMUM DISPLACEMENT SETTIN | F18 | 18 DEG |
| M: SPECIAL HARDWARE | NNN | Special hardware - None |
| N: SPECIAL FEATURES | NNN | Standard |
| Size/Dimensions | 0.001 |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |