MOTOR-FIX DISPL MMF035D
83039094
Model code: MMF-035-D-A-D-K-A-B-NCJ-***
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Series 40 fixed motors
83039094
Product specifications
Characteristic | Value | Description |
|---|---|---|
| S40_PRODUCT_RES | MMF | Fixed displacement motor |
| BASE DISPLACEMENT | 035 | 35 cc/rev (2.1 cu in/rev) |
| Type | D | 35cc & 44cc product type |
| C: SEAL GROUP | A | Shaft seal, standard |
| D: Output Shaft | D | 1.0 inch diameter, tapered, 1.5in/foot, with dust seal |
| E: ENDCAP | K | End cap, twin radial ports, anti-cavitation |
| F: CYLINDER BLOCK GROUP | A | Standard cylinder block assembly |
| G: HOUSING CONFIGURATION | B | Standard housing |
| T: SPECIAL HARDWARE FEATURES | NCJ | Special hardware - high capacity roller bearing, anti-cavitation port A, 280 bar, Danfoss tag, black, format A |
| ZZ: SPECIAL FEATURES (NON-HDW) | *** | None |
| Product | MMF | Fixed displacement motor |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |