
GEAR PUMP-LH, SINGLE DISPL
83039873
Model code: DE1L-45SC-AC-F21A-15X-152-EX-AN-NNN
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Rugid cast iron single stage
83039873
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Product | DE1L | D-series left-hand single |
| Front displacement and input drive | 45SC | 45.1cc / splined shaft: SAE 11 tooth spline x 1.50 inch extension |
| Mounting flange | AC | SAE A 2 bolt, for integral LS/PFD cover |
| Rear cover and porting | F21A | Cover, PFD, 1 5/8-12 ORB inlet, 3/4-16 ORB CF outlet, 7/8-14 ORB EF outlet |
| Control setting | 15X | 4 GPM [15.1 l/m] PFD |
| Relief valve pressure | 152 | 152 bar [2200 psi] |
| Screws | EX | EX: Screws |
| Nameplate | AN | Standard nameplate |
| Special features | NNN | Standard black paint |
| Size/Dimensions | 0.001 |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |