
MOTOR-VARIABLE CARTRIDGE L
83039934
Model code: L-C-25CN-F-R1F-F11-S-N-N-AF-F18-NNN-NNN
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: L/K variable motors
83039934
Product specifications
Characteristic | Value | Description |
|---|---|---|
| VARIABLE MOTOR PRODUCT | L | L Frame |
| B: CONFIGURATION | C | MOTOR, VARIABLE DISPLACEMENT, CARTRIDGE MOTOR FLANGE |
| C: BASE DISPL / SPEED RING | 25CN | 25cc/REVOLUTION (1.50 CU. IN.) |
| D: SHAFT | F | Tapered, 0.875 inch Dia, 1.5 in/ft taper, uses Square key, with dust seal |
| E: END CAP/LOOP FL/MIN ANGLE A | R1F | TWIN RADIAL, 1 1/16-12 -LOOP FLUSHING OPTION 1: CRACK PRESSURE 150 PSI - NON ADJUSTABLE MINIMUM ANGLE ADJUSTMENT |
| F: MINIMUM DISPLACEMENT SETTI | F11 | 11 DEG |
| G: CONTROL TYPE | S | HYDRAULIC SINGLE LINE |
| H: SUPPLY ORIFICE | N | NONE |
| J: DRAIN ORIFICE | N | NONE |
| K: SPD SNSG/MAX ANGLE ADJ | AF | NO SPEED SENSING, NO PPU PORT |
| L: MAXIMUM DISPLACEMENT SETTIN | F18 | 18 DEG |
| M: SPECIAL HARDWARE | NNN | Special hardware - None |
| N: SPECIAL FEATURES | NNN | Standard |
| Size/Dimensions | 0.001 |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |