Product specifications
Characteristic | Value | Description |
|---|---|---|
| Choke orifice | N | None |
| Control type | NN | Transport cover |
| CONTROL TYPE | NN | Transport cover |
| Displacement and load life | S60B | 60 cc/rev - 310 bar maximum continuous rated pressure |
| Displacement limiter | NNN | None |
| DISPLACEMENT LIMITER | NNN | None |
| Frame | JR | J frame axial piston open circuit pump |
| FRAME | JR | J frame axial piston open circuit pump |
| Gain orifice | N | None |
| Load sensing setting | NN | Not applicable |
| PRESSURE COMP SETTING | NN | Not applicable |
| Pressure compensator setting | NN | Not applicable |
| Rotation | L | Counter-clockwise rotation |
| ROTATION | L | Counter-clockwise rotation |
| Series 45 Gross Weight kg | 25.2 | 25.2 |
| Series 45 Net Weight kg | 25.2 | 25.2 |
| SFT SEAL/FRT FLG/HSG PORTS | A2N | Single Viton shaft seal, SAE-C 4-bolt flange, SAE O-ring ports |
| Shaft seal, front flange, and housing ports | A2N | Single Viton shaft seal, SAE-C 4-bolt flange, SAE O-ring ports |
| Shaft, auxiliary flange, and endcap | S1RE | 14 tooth 12/24 pitch shaft, running cover, radial, inlet: 4-bolt split flange (2 inch port, 0.5 inch threads), outlet: 4-bolt splitflange (1 inch port, 0.375 inch threads) |
| SHAFT/AUX FLG/ENDCAP | S1RE | 14 tooth 12/24 pitch shaft, running cover, radial, inlet: 4-bolt splitflange (2 inch port, 0.5 inch threads), outlet: 4-boltsplit flange (1inch port, 0.375 inch threads) |
| Special Features | P00 | No paint, corrosion protection, Danfoss tag |
| SPECIAL FEATURES | P00 | No paint, corrosion protection, Danfoss tag |
| Special hardware | JJJ | Special hardware - none |
| SPECIAL HARDWARE | JJJ | Special hardware - none |
| Torque limiter setting | NN | Not applicable |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |