
PUMP-VAR-DISPL CW H1PV130
83050336
Model code: H1-P-130-R-B-A-A3-C1-N-D8-G-F3-NN-L-30-L-45-L-P-28-PN-NNN-NNN
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: H1P axial piston pumps
83050336
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Series | H1 | H1 - Series |
| Product type | P | Variable pump |
| Frame size | 130 | 130cc/rev max/variable displacement |
| Rotation | R | Right hand - clockwise |
| Product version | B | Product version B |
| Configuration of ports | A | ANSI O-ring boss port configuration |
| Control | A3 | Electrical displacement control, 24V Deutsch DT04-2P connector |
| Orifices | C1 | P = none, A+B = 0.8mm, TA+TB = none |
| Displacement limitation | N | No limiters electrical displacement control/forward neutral reverse control |
| Endcap type | D8 | Twin port, code 62 metric 4 bolt flange, remote filter |
| Mounting flange | G | SAE D 4 bolt flange |
| Input shaft | F3 | 44.45mm taper without key |
| Auxiliary pad | NN | No auxiliary pad |
| Protection type side A | L | Pressure limiter, high pressure relief valve |
| High pressure setting side A | 30 | 300 bar |
| Protection type side B | L | High pressure relief valve + pressure limiter |
| High pressure setting side B | 45 | 450 bar |
| Charge pump | L | 34cc/rev |
| Filtration | P | Remote full flow |
| Charge relief pressure setting | 28 | 28 bar charge pressure relief valve |
| Special hardware features | PN | Electrical displacement control/forward neutral reverse control/ manual displacement control valve plate, without handle |
| Paint and nametag | NNN | Black paint, Danfoss tag A |
| Settings | NNN | Default, no special settings |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |