
PUMP-VAR DISPL, CW S45PVOC_K2
83050652
Model code: K2-R-040C-EC-D2-NN-NN-N-3-C3EU-A5N-PLB-NNN-NNN
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Series 45 open-circuit axial piston pumps
83050652
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Frame | K2 | K2 frame axial piston open circuit pump |
| Rotation | R | Clockwise rotation |
| Displacement and load life | 040C | 40 cc/rev - 260 bar maximum continuous rated pressure |
| Control type | EC | Pressure compensated, electric on/off, de-stroke, 12VDC [PC pressure range: 100-210 bar] |
| Pressure compensator setting | D2 | 205.7 bar [3915 psi] |
| Load sensing setting | NN | Not applicable |
| Torque limiter setting | NN | Not applicable |
| Choke orifice | N | None |
| Gain orifice | 3 | Standard orifice |
| Shaft, auxiliary flange, and endcap | C3EU | 15 tooth 16/32 pitch shaft, SAE-A 9 tooth auxiliary integral, M10, radial, inlet: metric O-ring boss port (M48 thread), outlet:metric O-ring boss port (M27 thread), displacement limiter, inlet bypass |
| Shaft seal, front flange, and housing ports | A5N | Single Viton shaft seal, SAE-B 2-bolt flange, metric O-ring ports |
| Displacement limiter | PLB | None |
| Special hardware | NNN | Special hardware - none |
| Special features | NNN | Black paint, Danfoss tag |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |