
GEAR PUMP-RH, DUAL DISPL
83050739
Model code: DE2R-45TU-EU-961-25-N405-NNN-000-BC-AN-NNN
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Rugid cast iron two stage
83050739
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Product | DE2R | D-series left-hand dual |
| Front displacement and input drive | 45TU | 45.1cc / tapered shaft: European 1:8 taper, 7/8 inch diameter x 1.83 inch extension, M14x1.5 x 14.51 mm thread with M4 x 7.5 key |
| Mounting flange | EU | EURO 4 bolt. Note: feature matches SNP3 mounting flange option -01- |
| Porting prior to rear cover | 961 | Bearing plate, 1 1/2 inch code 61 inlet, 3/4-16 BSPP outlet |
| Rear displacement | 25 | 25.4cc [1.55 CIR] |
| Rear cover and porting | N405 | Cover, no inlet, 3/4-14 BSPP outlet |
| Control setting | NNN | No controls |
| Relief valve pressure | 000 | No relief valve |
| Screws | BC | BC: Screws |
| Nameplate | AN | Standard nameplate |
| Special features | NNN | Standard black paint |
| Size/Dimensions | 0.001 |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |