Product specifications
Characteristic | Value | Description |
|---|---|---|
| Control type | LB | Pressure compensated / load sensing, with bleed orifice (0.3mm equivalent) [PC pressure range: 100-280 bar, LS pressure range: 10-40 bar] |
| Displacement and load life | 038C | 38 cc/rev - 260 bar maximum continuous rated pressure |
| Displacement limiter | AAA | Adjustable displacement limiter set to max flow |
| Frame | KR | K frame axial piston open circuit pump |
| Gain orifice | 3 | Standard orifice |
| Load sensing setting | 10 | 10 bar [145 psi] |
| Pilot orifice | N | None |
| Pressure compensator setting | 21 | 210 bar [3045 psi] |
| Rotation | R | Clockwise rotation |
| Shaft seal, front flange, and housing ports | A6N | Single Viton shaft seal, SAE-B 2-bolt flange, SAE O-ring ports |
| Shaft, auxiliary flange, and endcap | K1RG | 0.875 inch straight key shaft, running cover, radial, inlet: O-ring Boss port (1.875 inch thread), outlet: O-ring Boss port (1.3125inch thread) |
| Special features | P00 | No paint, corrosion protection, Danfoss tag |
| Special hardware | NNN | Special hardware - none |
| Torque limiter setting | NN | Not applicable |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |
